HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Receptacles, Duplex, Hospital Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, White, Single Pack
Image of HBL8200W Straight Blade Devices, Receptacles, Duplex, Hospital Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, White, Single Pack

Straight Blade Devices, Receptacles, Duplex, Hospital Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, White, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL8200W

Straight Blade Devices, Receptacles, Duplex, Hospital Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, White, Single Pack.

HBL® Extra Heavy Duty Max Hospital Grade Devices - UL requirements for Hospital Grade devices is more stringent than those for standard devices. Hubbell receptacles are designed to meet and exceed the standards with Exclusive nickel-plated bypass contact design increases contact pressure, lowering the operating temperature; Four point grounding system provides redundant grounding for low resistance ground continuity in high abuse areas; Impact resistant deep face design prevents breakage. Because of these features and others, the benefit is performance, reliability and value for any health care facility.

  • Deep body design with circuit ID face
  • Patented ground contact provides redundant grounding
  • Unique bypass contact design

Self Grounding

General

Application

Extra Heavy Duty Hospital Grade

Catalog Number

HBL8200W

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

0.5

Item Type

Traditional Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG stranded or solid copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Hospital Grade

Specifications

  • Automatic Self-grounding Clip - Stainless steel
  • Base - PBT
  • By-Pass Power Contacts - .036". (.9) Nickel plated brass
  • Clamping Plate - Nickel plated brass
  • Face - PBT
  • Ground Contacts - Brass
  • Mounting Screws - Stainless steel
  • Mounting Strap - Nickel plated brass
  • Terminal Screws - Plated brass

Style

Thermoplastic Polyester Face

Type

Receptacle

UPC

783585435688

Dimensions

Dimensions

3.28 in x 1.65 in x 1.19 in

Display Size

Standard Sized Product

Height

1.19 in

Length

3.28 in

Weight

0.25 lb

Width

1.65 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

0.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG stranded or solid copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

10

Pallet Quantity

4500