HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Receptacles, Duplex, Hospital Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Gray, Single Pack
Image of HBL8300ILGY Straight Blade Devices, Receptacles, Duplex, Hospital Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Gray, Single Pack

Straight Blade Devices, Receptacles, Duplex, Hospital Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Gray, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL8300ILGY

Straight Blade Devices, Receptacles, Duplex, Hospital Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Gray, Single Pack.

HBL® Extra Heavy Duty Max Hospital Grade Devices - UL requirements for Hospital Grade devices is more stringent than those for standard devices. Hubbell receptacles are designed to meet and exceed the standards with Exclusive nickel-plated bypass contact design increases contact pressure, lowering the operating temperature; Four point grounding system provides redundant grounding for low resistance ground continuity in high abuse areas; Impact resistant deep face design prevents breakage. Because of these features and others, the benefit is performance, reliability and value for any health care facility.

  • Slender/compact design
  • Impact-resistant finder groove face
  • Triple wipe contacts
  • Entire face illuminated by two LEDs

Illuminated Face

General

Application

Extra Heavy Duty Hospital Grade

Catalog Number

HBL8300ILGY

Color

Gray

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Horsepower - Maximum

1

Item Type

Traditional Duplex

Material

Polycarbonate

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG stranded or solid copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Hospital Grade

Specifications

  • Automatic Self-grounding Clip - .050 in. (1.3) Nickel plated brass
  • Base - PBT
  • By-Pass Power Contacts - .036". (.9) Nickel plated brass
  • Clamp - Nickel plated steel
  • Face - Polycarbonate
  • Ground Contacts - .031 in. (.8) Brass
  • Mounting Screws - Stainless Steel
  • Mounting Strap - Brass
  • Terminal Screws - Brass

Style

Finder Groove Face

Type

Receptacle

UPC

783585016481

Dimensions

Dimensions

3.28 in x 1.33 in x 1.05 in

Display Size

Standard Sized Product

Height

1.05 in

Length

3.28 in

Weight

0.2 lb

Width

1.33 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Industry Standard(s)

  • CSA Certified, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-20R

Operational

Horsepower - Maximum

1

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG stranded or solid copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

10

Pallet Quantity

5500