HUBBELL WIRING DEVICE-KELLEMS
Image of HBL8300I Straight Blade Devices, Receptacles, Duplex, Hospital Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Ivory, Single Pack
Image of HBL8300I Straight Blade Devices, Receptacles, Duplex, Hospital Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Ivory, Single Pack
Buy America(n) Qualified

Straight Blade Devices, Receptacles, Duplex, Hospital Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Ivory, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL8300I

Straight Blade Devices, Receptacles, Duplex, Hospital Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Ivory, Single Pack.

HBL® Extra Heavy Duty Max Hospital Grade Devices - UL requirements for Hospital Grade devices is more stringent than those for standard devices. Hubbell receptacles are designed to meet and exceed the standards with Exclusive nickel-plated bypass contact design increases contact pressure, lowering the operating temperature; Four point grounding system provides redundant grounding for low resistance ground continuity in high abuse areas; Impact resistant deep face design prevents breakage. Because of these features and others, the benefit is performance, reliability and value for any health care facility.

  • Deep body design with circuit ID face
  • Patented ground contact provides redundant grounding
  • Unique bypass contact design

Product details

General

Application

Catalog Number

HBL8300I

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

1

Item Type

Traditional Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG stranded or solid copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Hospital Grade

Specifications

  • Automatic Self-grounding Clip - Stainless steel
  • Base - PBT
  • By-Pass Power Contacts - .036". (.9) Nickel plated brass
  • Clamping Plate - Nickel plated brass
  • Face - PBT
  • Ground Contacts - Brass
  • Mounting Screws - Stainless steel
  • Mounting Strap - Nickel plated brass
  • Terminal Screws - Plated brass

Style

Thermoplastic Polyester Face

Type

Receptacle

UPC

783585435725

Dimensions

Dimensions

3.28 in x 1.65 in x 1.19 in

Display Size

Standard Sized Product

Height

1.19 in

Length

3.28 in

Weight

0.25 lb

Width

1.65 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500 W

Conductor Related

Number Of Wires

3-Wire

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Industry Standard(s)

  • CSA Certified, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-20R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

5500