




Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL8300GY
HBL® Extra Heavy Duty Max Hospital Grade Devices - UL requirements for Hospital Grade devices is more stringent than those for standard devices. Hubbell receptacles are designed to meet and exceed the standards with Exclusive nickel-plated bypass contact design increases contact pressure, lowering the operating temperature; Four point grounding system provides redundant grounding for low resistance ground continuity in high abuse areas; Impact resistant deep face design prevents breakage. Because of these features and others, the benefit is performance, reliability and value for any health care facility.
Self Grounding
Application
Extra Heavy Duty Hospital Grade
Catalog Number
HBL8300GY
Color
Gray
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum
1
Item Type
Traditional Duplex
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Series
Hospital Grade
Specifications
Style
Thermoplastic Polyester Face
Type
Receptacle
UPC
783585435749
Dimensions
3.28 in x 1.65 in x 1.19 in
Display Size
Standard Sized Product
Height
1.19 in
Length
3.28 in
Weight
0.25 lb
Width
1.65 in
Amperage Rating
20 A
Connectivity
Back and Side Wired Screw Terminals
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
2500 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#12 AWG to #10 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
Nema Rating
5-20R
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
1
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
10
Pallet Quantity
4500