HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Receptacles, Duplex, Hospital Grade, MRI Series, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Ivory
Image of HBL8200IMRI Straight Blade Devices, Receptacles, Duplex, Hospital Grade, MRI Series, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Ivory

Straight Blade Devices, Receptacles, Duplex, Hospital Grade, MRI Series, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL8200IMRI

Straight Blade Devices, Receptacles, Duplex, Hospital Grade, MRI Series, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Ivory.

HBL® Extra Heavy Duty Max Hospital Grade Devices - UL requirements for Hospital Grade devices is more stringent than those for standard devices. Hubbell receptacles are designed to meet and exceed the standards with Exclusive nickel-plated bypass contact design increases contact pressure, lowering the operating temperature; Four point grounding system provides redundant grounding for low resistance ground continuity in high abuse areas; Impact resistant deep face design prevents breakage. Because of these features and others, the benefit is performance, reliability and value for any health care facility.

  • All non-ferrous for MRI labs
  • One-piece nickel-plated brass integral ground strap
  • Unique bypass contact design
  • I.D. marking surface helps in quick circuit identification

MRI Version

General

Application

Hospital Grade

Catalog Number

HBL8200IMRI

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Horsepower - Maximum

0.5

Item Type

Traditional Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG stranded or solid copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Hospital Grade

Specifications

  • Base - PBT
  • By-Pass Power Contacts - .036". (.9) Nickel plated brass
  • Clamp - Nickel plated brass
  • Face - PBT
  • Ground Contacts - .025 in. (.6) Brass
  • Mounting Screws - Bronze
  • Mounting Strap - .050 in. (1.3) Nickel plated brass
  • Terminal Screws - Plated brass

Style

Duplex

Type

MRI Receptacle

UPC

783585148618

Dimensions

Display Size

Standard Sized Product

Weight

0.2 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Industry Standard(s)

  • CSA Certified, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-15R

Operational

Horsepower - Maximum

0.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG stranded or solid copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

10