HUBBELL WIRING DEVICE-KELLEMS
Image of HBL5262 Straight Blade Devices, Receptacles, Duplex, Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Brown, Single Pack
Image of HBL5262 Straight Blade Devices, Receptacles, Duplex, Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Brown, Single Pack
Image of HBL5262 Straight Blade Devices, Receptacles, Duplex, Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Brown, Single Pack
Image of HBL5262 Straight Blade Devices, Receptacles, Duplex, Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Brown, Single Pack
+4
Image of HBL5262 Straight Blade Devices, Receptacles, Duplex, Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Brown, Single Pack
Buy America(n) Qualified

Straight Blade Devices, Receptacles, Duplex, Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Brown, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5262

Straight Blade Devices, Receptacles, Duplex, Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Brown, Single Pack.

HBL® Extra Heavy Duty Max Industrial Series - Hubbell’s commitment to quality continually reinforces a philosophy of unrivaled performance. No Hubbell device exemplifies this philosophy more than the HBL5262. While all Hubbell receptacles are designed and manufactured to withstand even the harshest environments, none match the total performance of the HBL5262. Whether in a factory, office building or school, the Hubbell HBL5262 is the receptacle of choice when people are depending on the safety and reliability of a receptacle. The safest, most reliable design for a low resistance flow of fault currents. Oversized “bell" shaped ground contacts, along with nickel plated steel retaining shields, help minimize damage to the grounding system during abrupt pullout.

Self Grounding

Product details

General

Application

  • Extra Heavy Duty Specification Grade

Catalog Number

HBL5262

Color

Brown

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

0.5

Item Type

Traditional Duplex

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - Top: UL 94V-2, Base: UL 94V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Extra Heavy Duty

Specifications

  • Automatic Self-grounding Clip - Stainless steel
  • Base - PBT
  • By-Pass Power Contacts - .036". (.9) Brass
  • Clamping Plate - Nickel plated brass
  • Face - Nylon
  • Ground Contacts - .031 in. (.8) Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - .050 in. (1.3) Brass
  • Terminal Screws - Plated brass

Style

Finder Groove Face

Type

Standard Duplex

UPC

783585435107

Dimensions

Dimensions

3.28 in x 1.65 in x 1.19 in

Display Size

Standard Sized Product

Height

1.19 in

Length

3.28 in

Weight

0.25 lb

Width

1.65 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

  • Certified to CSA 22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

3600