HUBBELL WIRING DEVICE-KELLEMS
Image of HBL8430A Straight Blade Devices, Receptacles, Flush Receptacle, Industrial Grade, 3-Pole 4-Wire Grounding, 30A 3 Phase 250V AC, 15-30R, Black, Single Pack
Image of HBL8430A Straight Blade Devices, Receptacles, Flush Receptacle, Industrial Grade, 3-Pole 4-Wire Grounding, 30A 3 Phase 250V AC, 15-30R, Black, Single Pack
play
Insulgrip Twist-Lock and Straight Blade Devices
Buy America(n) Qualified

Straight Blade Devices, Receptacles, Flush Receptacle, Industrial Grade, 3-Pole 4-Wire Grounding, 30A 3 Phase 250V AC, 15-30R, Black, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL8430A

Straight Blade Devices, Receptacles, Flush Receptacle, Industrial Grade, 3-Pole 4-Wire Grounding, 30A 3 Phase 250V AC, 15-30R, Black, Single Pack.

Standard

Product details

General

Application

Catalog Number

HBL8430A

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

3

Item Type

Single

Material

Thermoplastic/Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG through #4 AWG copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Specifications

  • Box Terminals - Copper
  • Contacts - Brass
  • Ground Shunt - Brass
  • Housing - Nylon
  • Mounting Plate - .062 in. (1.5) Pre-Plated steel

UPC

783585015149

Dimensions

Display Size

Standard Sized Product

Length

3.28 in

Weight

0.65 lb

Width

1.81 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Three Phase

Voltage Rating

250 VAC

Voltage Rating Description

250 VAC

Wattage

7500 W

Conductor Related

Number Of Wires

4-Wire

Wire Size

#12 AWG to #6 AWG

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Certified Listed

Industry Standard(s)

  • Certified to CSA
  • NEMA® WD-6 Compliant
  • UL Listed File E2186

Nema Rating

15-30R

Logistics

Carton Quantity

5

Pallet Quantity

1860

Media

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices