HUBBELL WIRING DEVICE-KELLEMS
Image of HBL9308 Straight Blade Devices, Receptacles, Industrial Grade, 2-Pole 3-Wire Grounding, 30A 125V, 5-30R, Black RTP, Single Pack.
Image of HBL9308 Straight Blade Devices, Receptacles, Industrial Grade, 2-Pole 3-Wire Grounding, 30A 125V, 5-30R, Black RTP, Single Pack.
play
Insulgrip Twist-Lock and Straight Blade Devices
Buy America(n) Qualified

Straight Blade Devices, Receptacles, Industrial Grade, 2-Pole 3-Wire Grounding, 30A 125V, 5-30R, Black RTP, Single Pack.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL9308

Straight Blade Devices, Receptacles, Industrial Grade, 2-Pole 3-Wire Grounding, 30A 125V, 5-30R, Black RTP, Single Pack.

Standard

Product details

General

Application

Catalog Number

HBL9308

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

2

Item Type

Single

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG through #4 AWG copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Extra Heavy Duty

Specifications

  • Box Terminals - Copper
  • Contacts - Brass
  • Ground Shunt - Brass
  • Housing - Reinforced Thermoplastic Polyester
  • Mounting Plate - .062 in. (1.5) Pre-Plated Steel

Style

Grounding

Type

Receptacle

UPC

783585015217

Dimensions

Display Size

Standard Sized Product

Weight

0.45 lb

Width

2.23 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

3750 W

Conductor Related

Number Of Wires

3-Wire

Wire Size

#12 AWG to #4 AWG

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

Industry Standard(s)

  • CSA Certified
  • NEMA® WD-6 Compliant
  • UL Listed File E2186

Nema Rating

5-30R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

2640

Media

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices