


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL9460A
Standard
Application
Catalog Number
HBL9460A
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Horsepower - Maximum
3
Item Type
Single
Material
Thermoplastic/Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
Type
Receptacle
UPC
783585015347
Dimensions
3.28 in x 2.75 in x 2.44 in
Display Size
Standard Sized Product
Height
2.44 in
Length
3.28 in
Weight
0.6 lb
Width
2.75 in
Amperage Rating
60 A
Connectivity
Back and Side Wired Screw Terminals
Current / Amperage Rating
60 A
Current Rating
60 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
Voltage Rating Description
125/250 V
Wattage
15000 W
Number Of Poles
3-Pole
Number Of Wires
4-Wire Grounding
Wire Size
#12 AWG to #4 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Industry Standard(s)
Nema Rating
14-60R
Horsepower - Maximum
3
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
5
Pallet Quantity
1860