HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Receptacles, Single, Industrial Grade, 4- Pole 4-Wire Non-Grounding, 60A 3 Phase 120/208V AC, 18-60R, Black, Single Pack
Image of HBL7301A Straight Blade Devices, Receptacles, Single, Industrial Grade, 4- Pole 4-Wire Non-Grounding, 60A 3 Phase 120/208V AC, 18-60R, Black, Single Pack

Straight Blade Devices, Receptacles, Single, Industrial Grade, 4- Pole 4-Wire Non-Grounding, 60A 3 Phase 120/208V AC, 18-60R, Black, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7301A

Straight Blade Devices, Receptacles, Single, Industrial Grade, 4- Pole 4-Wire Non-Grounding, 60A 3 Phase 120/208V AC, 18-60R, Black, Single Pack.

  • Catalog number, ratings and certifications molded in face
  • Sequenced contacts assure protection
  • One piece design power and ground contacts

Standard

General

Application

Heavy Duty

Catalog Number

HBL7301A

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

7.5

Item Type

Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG through #4 AWG copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Specifications

  • Box Terminals - Copper
  • Contacts - Brass
  • Ground Shunt - Brass
  • Housing - Reinforced Thermoplastic Polyester
  • Mounting Plate - .062 in. (1.5) Pre-Plated Steel

UPC

783585015095

Dimensions

Display Size

Standard Sized Product

Length

3.28 in

Weight

0.55 lb

Width

1.81 in

Electrical Ratings

Amperage Rating

60 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

60 A

Current Rating

60 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Three Phase

Voltage Rating

120/208 VAC

Voltage Rating Description

120/208 V AC

Wattage

12480 W

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

4-Wire

Wire Size

#12 AWG to #4 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified
  • NEMA® WD-6 Compliant
  • UL Listed File E2186
  • WR Rating

Nema Rating

18-60R

Operational

Horsepower - Maximum

7.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG through #4 AWG copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

5

Pallet Quantity

1860