HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Receptacles, Single, Specification Grade, 2-Pole 3-Wire Grounding, 15A 250V, 6-15R, Ivory, Single Pack
Image of HBL5661I Straight Blade Devices, Receptacles, Single, Specification Grade, 2-Pole 3-Wire Grounding, 15A 250V, 6-15R, Ivory, Single Pack

Straight Blade Devices, Receptacles, Single, Specification Grade, 2-Pole 3-Wire Grounding, 15A 250V, 6-15R, Ivory, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5661I

Straight Blade Devices, Receptacles, Single, Specification Grade, 2-Pole 3-Wire Grounding, 15A 250V, 6-15R, Ivory, Single Pack

  • One-piece brass integral ground strap
  • Unique bypass contact design

Standard

General

Application

Extra Heavy Duty

Catalog Number

HBL5661I

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

1.5

Item Type

Single

Material

Nylon

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - Top: UL 94V-2, Base: UL 94V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Specifications

  • Auto Self-grounding Clip - Stainless steel
  • Base - PBT
  • Face - Nylon
  • Ground Contact - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - .050" (1.3) Brass
  • Power Contacts - .037 in. (.9) Brass

UPC

783585014005

Dimensions

Dimensions

1.94 in x 1.63 in x 1.19 in

Display Size

Standard Sized Product

Height

1.19 in

Length

1.94 in

Weight

0.15 lb

Width

1.63 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Wattage

3750 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • Certified to CSA 22.2, No. 42 File 285
  • Guide RTRT Fed Spec WC596G
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

6-15R

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

1.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - Top: UL 94V-2, Base: UL 94V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

10

Pallet Quantity

3600