

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL5461I
Self Grounding
Application
Extra Heavy Duty
Catalog Number
HBL5461I
Color
Ivory
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Horsepower - Maximum
2
Item Type
Single
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Series
Extra Heavy Duty
Specifications
Style
Finder Groove Face
Type
Single Receptacle
UPC
783585013961
Dimensions
3.28 in x 1.63 in x 1.19 in
Display Size
Standard Sized Product
Height
1.19 in
Length
3.28 in
Weight
0.15 lb
Width
1.63 in
Amperage Rating
20 A
Connectivity
Back and Side Wired Screw Terminals
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
250 V
Voltage Rating Description
250 V
Wattage
5000 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#12 AWG to #10 AWG
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Industry Standard(s)
Nema Rating
6-20R
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
2
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
10
Pallet Quantity
4500