HUBBELL WIRING DEVICE-KELLEMS
Image of SNAP2RNAX Straight Blade Devices, Receptacles, SNAPConnect® Connector, SNAPConnect® Series, 2-Pole 3-Wire Grounding, 20A 125V, Stranded, Right Angled
Image of SNAP2RNAX Straight Blade Devices, Receptacles, SNAPConnect® Connector, SNAPConnect® Series, 2-Pole 3-Wire Grounding, 20A 125V, Stranded, Right Angled
play
Autoguard GFCI Receptacles
play
SNAPConnect Devices
+1
Image of SNAP2RNAX Straight Blade Devices, Receptacles, SNAPConnect® Connector, SNAPConnect® Series, 2-Pole 3-Wire Grounding, 20A 125V, Stranded, Right Angled

Straight Blade Devices, Receptacles, SNAPConnect® Connector, SNAPConnect® Series, 2-Pole 3-Wire Grounding, 20A 125V, Stranded, Right Angled

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SNAP2RNAX

Straight Blade Devices, Receptacles, SNAPConnect® Connector, SNAPConnect® Series, 2-Pole 3-Wire Grounding, 20A 125V, Stranded, Right Angled, Clear terminal with 6-inch leads, USA

SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect® device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.

  • Transparent housing to inspect contacts
  • Audible SNAP, indicates solid connection
  • Reduces installation time
  • Fully insulated design

Stranded Leads, Made in the USA

Product details

General

Application

Quick Connection

Catalog Number

SNAP2RNAX

Color

Clear

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

SNAPConnect Connector

Material

Polycarbonate

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical: Current Interrupting- Certified for current interrupting at full rated current
  • Electrical: Dielectric Voltage- Withstands 2,000V minimum
  • Mechanical: Product Identification Ratings are a permanent part of the device
  • Environmental: Flammability- UL 94V-2
  • Environmental: Operating Temperature- Maximum continuous 75°C
  • minimum -40°C (w/o impact)

Series

Extra Heavy Duty

Specifications

  • Contact - Brass
  • Terminal Body - PBT
  • Wire - #12 AWG, T90 Nylon FT-1, PVC 90°C (min)

Type

Pigtailed Connector

UPC

783585530765

Dimensions

Dimensions

1.48 in x 0.78 in x 0.63 in

Display Size

Standard

Height

0.63 in

Length

1.48 in

Weight

0.05 lb

Width

0.78 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Connectorized

Current / Amperage Rating

15 A - 20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Conductor Range

Pre-Wired #12 THHN

Number of Conductors

3-Wire Grounding

Number Of Wires

3-Wire

Wire Size

#12 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Pallet Quantity

10000

Media

Videos

play
Autoguard GFCI Receptacles
play
SNAPConnect Devices