HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Receptacles, SNAPConnect®, Right Angle Pigtailed Connector, Commercial Grade, 2-Pole 3-Wire Grounding, 20A 125V
Image of SNAP1RNA Straight Blade Devices, Receptacles, SNAPConnect®, Right Angle Pigtailed Connector, Commercial Grade, 2-Pole 3-Wire Grounding, 20A 125V

Straight Blade Devices, Receptacles, SNAPConnect®, Right Angle Pigtailed Connector, Commercial Grade, 2-Pole 3-Wire Grounding, 20A 125V

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SNAP1RNA

Straight Blade Devices, Receptacles, SNAPConnect®, Right Angle Pigtailed Connector, Commercial Grade, 2-Pole 3-Wire Grounding, 20A 125V, Assembled in

SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect® device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.

  • Transparent housing to inspect contacts
  • Audible SNAP, indicates solid connection
  • Reduces installation time
  • Fully insulated design

Solid Leads, Made in the USA

General

Application

Catalog Number

SNAP1RNA

Color

Clear

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

SNAPConnect® Connector

Lead Length

6 inch leads

Material

Polycarbonate

Material - Mounting Hardware

Cord Mounted

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical: Current Interrupting- Certified for current interrupting at full rated current
  • Electrical: Dielectric Voltage- Withstands 2,000V minimum
  • Mechanical: Product Identification Ratings are a permanent part of the device
  • Environmental: Flammability- UL 94V-2
  • Environmental: Operating Temperature- Maximum continuous 75°C
  • minimum -40°C (w/o impact)

Series

SNAPConnect® Series

Specifications

  • Contact - Brass
  • Terminal Body - PBT
  • Wire - #12 AWG, T90 Nylon FT-1, PVC 90°C (min)

Type

Pigtailed Connector

UPC

783585251967

Dimensions

Dimensions

1.48 in x 0.78 in x 0.79 in

Display Size

Standard

Height

0.79 in

Lead Length

6 inch leads

Length

1.48 in

Weight

0.05 lb

Width

0.78 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Connectorized

Current / Amperage Rating

15 A - 20 A

Current Rating

15-20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Conductor Range

Pre-Wired #12 THHN

Number of Conductors

3-Wire Grounding

Number Of Wires

3-Wire

Wire Size

#12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical: Current Interrupting- Certified for current interrupting at full rated current
  • Electrical: Dielectric Voltage- Withstands 2,000V minimum
  • Mechanical: Product Identification Ratings are a permanent part of the device
  • Environmental: Flammability- UL 94V-2
  • Environmental: Operating Temperature- Maximum continuous 75°C
  • minimum -40°C (w/o impact)

Logistics

Carton Quantity

20

Pallet Quantity

10000