
Brand: Hubbell Wiring Device-Kellems
Catalog ID: SNAP2182PTRA
Straight Blade Devices, Receptacles, Style Line Decorator, SNAPConnect, Hospital Grade, Tamper Resistant, 20A 125V, 2-Pole 3- Wire Grounding, 5-20R, Nylon, Purple.
SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.
Hospital Grade
Application
Commercial
Catalog Number
SNAP2182PTRA
Color
Purple
Material
Nylon
Series
SNAPConnect® Series
Style
Decorator
Type
Duplex Receptacle
UPC
783585983813
Amperage Rating
20 A
Voltage Rating
120 V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Industry Standard(s)
Nema Rating
5-20R
Carton Quantity
10