HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Receptacles, Tamper-Resistant Duplex, Commercial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Pre-Wired 8" Stranded Leads
Image of CR20LATRP2 Straight Blade Devices, Receptacles, Tamper-Resistant Duplex, Commercial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Pre-Wired 8" Stranded Leads
Image of CR20LATRP2 Straight Blade Devices, Receptacles, Tamper-Resistant Duplex, Commercial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Pre-Wired 8" Stranded Leads
play
Tamper-Resistant Receptacles
Discontinued

Straight Blade Devices, Receptacles, Tamper-Resistant Duplex, Commercial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Pre-Wired 8" Stranded Leads

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CR20LATRP2

Straight Blade Devices, Receptacles, Tamper-Resistant Duplex, Commercial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Light Almond, Single Pack, Pre-Wired 8" Stranded Leads.

  • Fully insulated design with 8-inch stranded wire leads
  • Tamper-resistant shutter complies with national electrical code requirements
  • Smooth face
  • Triple wipe contacts

Tamper Resistant- Self Grounding

General

Application

Commercial Specification Grade

Catalog Number

CR20LATRP2

Color

Light Almond

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Horsepower - Maximum

1

Item Type

Traditional Duplex

Material

Nylon

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Series

Commercial Specification Grade

Specifications

  • Automatic Self-grounding Staple - Stainless steel
  • Base - Nylon
  • Face - Nylon
  • Ground Contact - .031 in. (.8) Brass
  • Lead Wires - #12 AWG THHN stranded copper wire
  • Mounting Screws - Galvanized steel
  • Mounting Strap - .040 in. (1) Galvanized steel
  • Power Contacts - .030 in. (.8) Brass

Style

Smooth Face

Type

Pre-Wired, Tamper-Resistant

UPC

783585147833

Dimensions

Dimensions

1.32 in x 0.83 in x 3.28 in

Display Size

Standard Sized Product

Height

3.28 in

Length

1.32 in

Weight

0.2 lb

Width

0.83 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-20R

Operational

Horsepower - Maximum

1

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Logistics

Carton Quantity

50