


Brand: Hubbell Wiring Device-Kellems
Catalog ID: DR15ITRP2
Tamper Resistant
Application
Commercial Specification Grade
Catalog Number
DR15ITRP2
Color
Ivory
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum
0.5
Item Type
Decorator Duplex
Material
Nylon
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Series
Commercial Specification Grade
Specifications
Style
Style Line Decorator
Type
Pre-Wired, Tamper-Resistant
UPC
783585146478
Dimensions
1.32 in x 1.09 in x 3.28 in
Display Size
Standard Sized Product
Height
3.28 in
Length
1.32 in
Weight
0.2 lb
Width
1.09 in
Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
Nema Rating
5-15R
Horsepower - Maximum
0.5
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
50