HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Receptacles, Tamper Resistant, Single, SNAPConnect®, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Brown.
Image of SNAP5461BTR Straight Blade Devices, Receptacles, Tamper Resistant, Single, SNAPConnect®, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Brown.

Straight Blade Devices, Receptacles, Tamper Resistant, Single, SNAPConnect®, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Brown.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SNAP5461BTR

Straight Blade Devices, Receptacles, Tamper Resistant, Single, SNAPConnect®, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Brown.

SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect® device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.

  • Audible SNAP indicates solid connection
  • Reduces installation time
  • Fully insulated design

General

Catalog Number

SNAP5461BTR

Color

Brown

Series

Extra Heavy Duty

Style

SNAPConnect® Single Smooth Nylon Face

Type

Tamper Resistant

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating Description

250V

Conductor Related

Number Of Poles

2

Number Of Wires

3

Certifications And Compliance

Nema Rating

6-20R