HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Receptacles, Weather-Resistant Duplex, Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Black, Single Pack
Image of HBL5262BKWR Straight Blade Devices, Receptacles, Weather-Resistant Duplex, Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Black, Single Pack

Straight Blade Devices, Receptacles, Weather-Resistant Duplex, Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Black, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5262BKWR

Straight Blade Receptacle, Weather-Resistant Duplex, Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R

HBL® Extra Heavy Duty Max Industrial Series - Hubbell’s commitment to quality continually reinforces a philosophy of unrivaled performance. No Hubbell device exemplifies this philosophy more than the HBL5262. While all Hubbell receptacles are designed and manufactured to withstand even the harshest environments, none match the total performance of the HBL5262. Whether in a factory, office building or school, the Hubbell HBL5262 is the receptacle of choice when people are depending on the safety and reliability of a receptacle. The safest, most reliable design for a low resistance flow of fault currents. Oversized “bell" shaped ground contacts, along with nickel plated steel retaining shields, help minimize damage to the grounding system during abrupt pullout.

  • Weather-resistance complies with national electrical code requirements
  • Finder Groove Face
  • One-piece brass integral ground strap
  • Deep body design with circuit ID face

Weather Resistant- Self Grounding

General

Application

Extra Heavy Duty Specification Grade

Catalog Number

HBL5262BKWR

Color

Black

Environmental Conditions

Weather Resistant

EU RoHS Indicator

Horsepower - Maximum

0.5

Item Type

Traditional Duplex

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - Top: UL 94V-2, Base: UL 94V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Extra Heavy Duty

Specifications

  • Automatic Self-grounding Clip - Stainless steel
  • Base - PBT
  • By-Pass Power Contacts - .036". (.9) Brass
  • Clamp - Brass
  • Contacts - 0.031" (0.8) Brass
  • Face - Nylon
  • Mounting Screws - Stainless Steel
  • Terminal Screws - Brass

Style

Finder Groove Face

Type

Weather Resistant

UPC

783585320540

Dimensions

Dimensions

3.28 in x 1.65 in x 1.19 in

Display Size

Standard Sized Product

Height

1.19 in

Length

3.28 in

Weight

0.25 lb

Width

1.65 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Weather Resistant

EU RoHS Indicator

Industry Standard(s)

  • Certified to CSA 22.2, No. 42 File 285
  • Fed. Spec. WC596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

0.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - Top: UL 94V-2, Base: UL 94V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

10