HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Tamper Resistant, Duplex Receptacle, Hubbell-Pro, Hospital Grade, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R, Black
Image of 8300BKTRA Straight Blade Devices, Tamper Resistant, Duplex Receptacle, Hubbell-Pro, Hospital Grade, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R, Black
Image of 8300BKTRA Straight Blade Devices, Tamper Resistant, Duplex Receptacle, Hubbell-Pro, Hospital Grade, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R, Black
play
Tamper-Resistant Receptacles

Straight Blade Devices, Tamper Resistant, Duplex Receptacle, Hubbell-Pro, Hospital Grade, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 8300BKTRA

Straight Blade Devices, Tamper Resistant, Duplex Receptacle, Hubbell-Pro, Hospital Grade, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R, Black

  • Tamper-resistant shutter complies with national electrical code requirements
  • Triple wipe contacts
  • High impact resistant face with circuit I.D. marking area
  • Steel mounting strap

Tamper Resistant

General

Application

Hubbell-Pro Heavy Duty Hospital Grade

Catalog Number

8300BKTRA

Color

Black

Horsepower - Maximum

1

Item Type

Traditional Duplex

Material

Nylon

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG stranded or solid copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Product Family

Hubbell-Pro

Specifications

  • Automatic Self-grounding Staple - Stainless steel
  • Base - PBT
  • Clamping Plate - Plated steel
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Galvalized steel
  • Power Contacts - Brass

Style

Smooth Face

Type

Receptacle

UPC

783585542263

Dimensions

Dimensions

3.28 in x 1.57 in x 1.15 in

Height

1.15 in

Length

3.28 in

Weight

0.2 lb

Width

1.57 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 V

Wattage

2500 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-20R

Operational

Horsepower - Maximum

1

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG stranded or solid copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

10