HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Thermoplastic Elastomer Water Tight, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R.
Image of HBL15W33A Straight Blade Devices, Thermoplastic Elastomer Water Tight, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R.
Image of HBL15W33A Straight Blade Devices, Thermoplastic Elastomer Water Tight, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R.
play
Hubbell Watertight Devices
play
Watertight Products

Straight Blade Devices, Thermoplastic Elastomer Water Tight, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL15W33A

Straight Blade Thermoplastic Elastomer Watertight, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R

  • Smooth body design minimizes collection points simplifying thewash down process
  • Strain relief nut always seals on the body, minimizing debris collection
  • Stainless steel hardware and corrosion-resistant connection points

Water-Tight

General

Catalog Number

HBL15W33A

Color

Yellow

EU RoHS Indicator

Operating Temperature

-40°C (without impact) to +60°C continuous

Performance

  • Electrical :Current Interrupting: Rated for current interruption per UL498
  • Dielectric Voltage: 2500V AC
  • Max Working Voltage: As marked
  • Temperature Rise: 30°C max per UL498 at rated current
  • Mechanical: Cord Accomodation 0.375"-0.625" (9.5-15.9)
  • Environmental: Moisture Resistance: UL Listed 4, 4X, 12, 6, 6P
  • Operating temperatures: -40°C (without impact) to +60°C continuous
  • UV resistance: All exposed materials are UV stabilized

Product Family

Watertight Devices

Temperature Rating

-40°C (without impact) to +60°C continuous

Type

Connector Body

UPC

783585131269

Dimensions

Weight

0.2 lb

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • IP69K rating
  • Listed to UL498
  • Certified to CSA C22.2 No. 42
  • Meets NEMA WD-1, WD-6 And ANSI Standards
  • UL Listed, CSA Certified to Type 4, 4X, 12, 6, 6P

Nema Rating

5-20R

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

-40°C (without impact) to +60°C continuous

Performance

  • Electrical :Current Interrupting: Rated for current interruption per UL498
  • Dielectric Voltage: 2500V AC
  • Max Working Voltage: As marked
  • Temperature Rise: 30°C max per UL498 at rated current
  • Mechanical: Cord Accomodation 0.375"-0.625" (9.5-15.9)
  • Environmental: Moisture Resistance: UL Listed 4, 4X, 12, 6, 6P
  • Operating temperatures: -40°C (without impact) to +60°C continuous
  • UV resistance: All exposed materials are UV stabilized

Temperature Rating

-40°C (without impact) to +60°C continuous

Logistics

Carton Quantity

25

Pallet Quantity

1375