



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL14W49
Catalog Number
HBL14W49
Color
Yellow
Product Family
Watertight Devices
Type
Plugs
UPC
783585131221
Weight
0.3 lb
Amperage Rating
15 A
Current / Amperage Rating
15 A
Voltage Rating
250 V
Voltage Rating Description
250 V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Nema Rating
6-15R
Standards - RoHS Compliance Status
CM
Carton Quantity
25
Pallet Quantity
2025