
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL6018
Catalog Number
HBL6018
Color
Black
EU RoHS Indicator
Contact Manufacturer
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Series
Accessory
Style
Seal-Tite triple seal
UPC
783585809199
Dimensions
4.09 in x 2.09 in x 2.09 in
Height
2.09 in
Length
4.09 in
Weight
0.2 lb
Width
2.09 in
EU RoHS Indicator
Contact Manufacturer
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Carton Quantity
10
Pallet Quantity
900