HUBBELL WIRING DEVICE-KELLEMS
Straight Blade, Duplex, Receptacle, Compact, Hospital Grade, 15Amp, Gray
Image of HBL8200HGM1 Straight Blade, Duplex, Receptacle, Compact, Hospital Grade, 15Amp, Gray
New

Straight Blade, Duplex, Receptacle, Compact, Hospital Grade, 15Amp, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL8200HGM1

Duplex, Straight Blade, Receptacle, Hospital Grade, 2-Pole, 3-Wire, 15Amp, 125V, 5-15R, Single Pack, Compact, Gray

Bridge strap is removed for specific OEM applications when mounting in panels or other equipment. UL requirements for Hospital Grade devices are more stringent than standard receptacles and the HBL® Extra Heavy Duty Max Hospital Grade Devices are designed to exceed the standards. These receptacles feature exclusive nickel-plated bypass contact design to increase contact pressure, lowering the operating temperature; A four point grounding system to provide redundant grounding for low resistance ground continuity in high abuse areas; And impact resistant deep face design to prevent breakage along with finder grooves for easier plug insertion. Because of these features and others, the benefit is performance, reliability and value for any health care facility.

  • Strap removed for easier installation
  • Bulk packed in quantites of 100 pieces
  • Slender/compact design
  • Impact-resistant finder groove face
  • Triple wipe contacts

Compact

General

Application

Hospital Grade

Catalog Number

HBL8200HGM1

Color

Gray

Material

Thermoplastic

Series

Industrial

Style

Finder Groove

Type

Duplex Receptacle

UPC

783585989266

Electrical Ratings

Amperage Rating

15 A

Voltage Rating

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

14-10AWG Solid or Stranded

Certifications And Compliance

Industry Standard(s)

  • UL Listed To UL 498
  • Certified to CSA 22.2, No. 42
  • NEMA® WD-6 Compliant

Nema Rating

NEMA® WD-6 Compliant

Logistics

Carton Quantity

100