HUBBELL WIRING DEVICE-KELLEMS
Image of HBL8400R Straight Blade, Duplex, Receptacle, Hospital Grade, 20Amp, Red
Image of HBL8400R Straight Blade, Duplex, Receptacle, Hospital Grade, 20Amp, Red

Straight Blade, Duplex, Receptacle, Hospital Grade, 20Amp, Red

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL8400R

Duplex, Straight Blade, Receptacle, Hospital Grade, 2-Pole, 3-Wire, 20Amp, 250V, 6-20R, Single Pack, Red

  • Deep body design with circuit ID face
  • Patented ground contact provides redundant grounding
  • Extra Heavy Duty Industrial Grade
  • Impact-resistant finder groove face

General

Application

Hospital Grade

Catalog Number

HBL8400R

Color

Red

Material

Thermoplastic

Series

Industrial

Style

Finder Groove

Type

Duplex Receptacle

UPC

783585792644

Dimensions

Weight

0.281 lb

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

250 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

14-10AWG Solid or Stranded

Certifications And Compliance

Industry Standard(s)

UL Listed to UL498, Certified to CSA 22.2, No. 42, NEMA® WD-6 Compliant

Nema Rating

NEMA® WD-6 Compliant

Logistics

Carton Quantity

10

Pallet Quantity

1