HUBBELL WIRING DEVICE-KELLEMS
Image of HBL7251C Straight Blade Male Plug, Heavy Duty, Industrial/Commercial, Angled, 4-Pole 4-Wire Non-Grounding, 20A 3 Phase 120/208V AC, 18-20P, Black, Single Pack
Image of HBL7251C Straight Blade Male Plug, Heavy Duty, Industrial/Commercial, Angled, 4-Pole 4-Wire Non-Grounding, 20A 3 Phase 120/208V AC, 18-20P, Black, Single Pack
Image of HBL7251C Straight Blade Male Plug, Heavy Duty, Industrial/Commercial, Angled, 4-Pole 4-Wire Non-Grounding, 20A 3 Phase 120/208V AC, 18-20P, Black, Single Pack
Buy America(n) Qualified

Straight Blade Male Plug, Heavy Duty, Industrial/Commercial, Angled, 4-Pole 4-Wire Non-Grounding, 20A 3 Phase 120/208V AC, 18-20P, Black, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7251C

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, 4-Pole 4-Wire Non-Grounding, 20A 3 Phase 120/208V AC, 18-20P, Black, Single Pack,.

  • Industrial heavy duty plug
  • Angled, low profile
  • 4-position assembly

Product details

General

Catalog Number

HBL7251C

Color

Black

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

2

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Cord Accomodation - .390"-.775"(9.9-19.7)
  • Mechanical - Terminal Accommodation - #14-10 AWG. Standed copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Industrial/Commercial

Specifications

  • Assembly Screws - Zinc plated steel
  • Blade Holder - Nylon
  • Blades - Brass
  • Housing/Cord Clamp - Nylon
  • Terminal Clamp - Nickel plated steel
  • Terminal Retainer - Clear Polycarbonate
  • Terminal Screws - Brass

Style

4-position Angled

Type

Plug

UPC

783585013282

Dimensions

Dimensions

3.64 in x 2.34 in x 1.61 in

Height

1.61 in

Length

3.64 in

Weight

0.4 lb

Width

2.34 in

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

120/208 VAC

Voltage Rating Description

120/208 V

Wattage

4160 W

Conductor Related

Number Of Wires

4-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706

Nema Rating

18-20P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

30