HUBBELL WIRING DEVICE-KELLEMS
Image of HBL6P132S Surge Protective Device Panel, 132kA, 240V, Steel
Image of HBL6P132S Surge Protective Device Panel, 132kA, 240V, Steel

Surge Protective Device Panel, 132kA, 240V, Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6P132S

SpikeShield™ SPD Panel, 132kA imax surge current rating, 240/120V AC Delta split phase, 3Ph. Delta 4-wire +G 'High Leg' configuration, 240V

Protect your equipment and systems from power surges with surge protection panels. Panels provide cost-effective preventative maintenance to keep equipment running and minimize downtime, revenue loss, and service calls.

  • Multiple Metal Oxide Varistors (MOVs) to protect from voltage spikes and surges
  • UL1449 5th Edition listed, rated for Type 1 (line side installation) and Type 2 (load side installation)
  • NEMA 12 enclosure
  • 8" x 6" x 4" Steel unit

General

Application

Surge

Catalog Number

HBL6P132S

Color

Gray

Series

SpikeShield™ Series

Size

10x10x4

UPC

783585757926

Dimensions

Size

10x10x4

Weight

6 lb

Certifications And Compliance

Nema Rating

4X (IP67)

Logistics

Carton Quantity

1

Pallet Quantity

1