

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL10PB50ALU
Protect your equipment and systems from power surges with surge protection panels. Panels provide cost-effective preventative maintenance to keep equipment running and minimize downtime, revenue loss, and service calls.
Application
Surge
Catalog Number
HBL10PB50ALU
Color
Gray
Series
SpikeShield™ Series
Size
7.2x4.1x3.5
UPC
783585792354
Size
7.2x4.1x3.5
Weight
2.56 lb
Nema Rating
4X (IP67)
Carton Quantity
8
Pallet Quantity
539