HUBBELL WIRING DEVICE-KELLEMS
Surge Protective Devices, Medical GradeOutlet Strip, 15A 125V, 15' Cord Length
Image of HBL6MG15 Surge Protective Devices, Medical GradeOutlet Strip, 15A 125V, 15' Cord Length
Image of HBL6MG15 Surge Protective Devices, Medical GradeOutlet Strip, 15A 125V, 15' Cord Length
Image of HBL6MG15 Surge Protective Devices, Medical GradeOutlet Strip, 15A 125V, 15' Cord Length
Image of HBL6MG15 Surge Protective Devices, Medical GradeOutlet Strip, 15A 125V, 15' Cord Length
+3
Image of HBL6MG15 Surge Protective Devices, Medical GradeOutlet Strip, 15A 125V, 15' Cord Length

Surge Protective Devices, Medical GradeOutlet Strip, 15A 125V, 15' Cord Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6MG15

Surge Protective Devices, Medical GradeOutlet Strip, 15A 125V, 15' Cord Length

Hubbell's UL2930 HCOAs are the industry's first UL listed product for patient care areas. The product is available with or without L-N surge protection.

  • Hubbell's UL2930 HCOAs are the industrys first
  • UL listed product for patient care areas
  • Product is available with or without L-N surge protection
  • 4 Outlet models feature straight plugs

General

Catalog Number

HBL6MG15

Color

White

EU RoHS Indicator

Number Of Outlets

6

Product Family

Health Care Outlet Assemblies

Type

Metallic

UPC

783585467870

Dimensions

Weight

5.25 lb

Conductor Related

Cord Length

15 ft

Certifications And Compliance

EU RoHS Indicator

Configuration

Number Of Outlets

6

Logistics

Carton Quantity

5