HUBBELL WIRING DEVICE-KELLEMS
Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, Hospital Grade, 15A 125V, 6 Outlet, 350 Joules, 15' Cord, Office White
Image of HBL6PSHG Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, Hospital Grade, 15A 125V, 6 Outlet, 350 Joules, 15' Cord, Office White
Discontinued

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, Hospital Grade, 15A 125V, 6 Outlet, 350 Joules, 15' Cord, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6PSHG

Replaced by: HBL6HG6

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, Hospital Grade, 15A 125V, 6 Outlet, 350 Joules, 15' Cord, Office White

Hubbell SpikeShield surge strip devices feature a wide range of products to handle every application or need. A good-better-best approach to surge protection levels offers products at every price point; this allows customers to choose the proper protection level for their application.

  • Yellow color for high visibility and metal housing
  • 350 joules, 6 foot cord, wire management

6' Cord

General

Catalog Number

HBL6PSHG

EU RoHS Indicator

No

Indicator(s) Type

LED Indicator

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Portable

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade 5-15R

Response Time

5

Specifications

  • Color - Black
  • Cord Length - 6 Inch
  • Housing - Metal

UPC

783585451305

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 VAC

Certifications And Compliance

EU RoHS Indicator

No

Operational

Indicator(s) Type

LED Indicator

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Response Time

5

Logistics

Carton Quantity

10