HUBBELL WIRING DEVICE-KELLEMS
Image of HBL4PS1050USB Surge Protective Devices, Strip, 4) Receptacles and USB, 1050 Joules, 6' Cord
Image of HBL4PS1050USB Surge Protective Devices, Strip, 4) Receptacles and USB, 1050 Joules, 6' Cord
Discontinued

Surge Protective Devices, Strip, 4) Receptacles and USB, 1050 Joules, 6' Cord

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4PS1050USB

Surge Protective Devices, Strip, 4) Receptacles and USB, 1050 Joules, 6' Cord

  • Four outlet, 1050 joule SPD features a black housing
  • 6 foot cord, 90 degree plug, and two USB ports for charging

Product details

General

Catalog Number

HBL4PS1050USB

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Indicator(s) Type

LED Indicator

Item Type

Surge Protection Plug Strips

Material

Non-Metallic

Material - Mounting Hardware

Portable

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade 5-15R

Performance

  • Electrical - Max Surge Current - 19.5kA
  • Electrical - Max. Operating Voltage - 130
  • Electrical - Operating Frequency - 50/60Hz
  • Environmental - Operating Temperature - -40°F to 160°F (-40°C to 70°C)

Response Time

5

Specifications

  • Color - Black
  • Housing - ABS
  • Length - 10.38" (263.7)
  • Width - 1.44" (36.6)
  • Width - 3.81" (96.8)

UPC

783585120652

Dimensions

Display Size

1050 Joules

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 VAC

Logistics

Carton Quantity

20

Resources and downloads