Take a TourBenefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
Take a Tour of the Markets We ServeHubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Brand: Hubbell Wiring Device-Kellems
Catalog ID: CSB320GYLV
Catalog Number
CSB320GYLV
Color
Gray
Product Family
General Purpose
Style
Three Way
Type
Toggle
UPC
783585554877
Weight
0.15 lb
Amperage Rating
5 A
Voltage Rating
24 VDC
Carton Quantity
10