HUBBELL WIRING DEVICE-KELLEMS
Image of CSB120RLV Switch, Single-Pole, 5A 24V DC, Back & Side Wired, Red
Image of CSB120RLV Switch, Single-Pole, 5A 24V DC, Back & Side Wired, Red

Switch, Single-Pole, 5A 24V DC, Back & Side Wired, Red

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CSB120RLV

Hubbell Wiring Device Kellems, Switches and Lighting Control, Toggle Switch, Single Pole, 5A 24V DC, Back and Side Wired, Red

Maintained Contact

General

Catalog Number

CSB120RLV

Color

Red

Product Family

General Purpose

Style

Single Pole

Type

Toggle

UPC

783585554822

Dimensions

Weight

0.15 lb

Electrical Ratings

Amperage Rating

5 A

Voltage Rating

24 VDC

Logistics

Carton Quantity

10