HUBBELL WIRING DEVICE-KELLEMS
Switched Enclosures, Motor Disconnects, 3-Pole, 60A 600V AC, Front Wired
Image of HBL16S63D Switched Enclosures, Motor Disconnects, 3-Pole, 60A 600V AC, Front Wired
Image of HBL16S63D Switched Enclosures, Motor Disconnects, 3-Pole, 60A 600V AC, Front Wired

Switched Enclosures, Motor Disconnects, 3-Pole, 60A 600V AC, Front Wired

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL16S63D

Switches and Lighting Controls, Industrial Grade, Switched Enclosures, Motor Disconnects, Three Pole, 60A 600V AC, Front Wired Terminal Screws

  • Front and back wiring with steel screws and copper terminals
  • Recessed wiring wells for finger safe environments
  • Thermoset body withstands high temperatures

Rotary Operator

General

Application

Rotary

Catalog Number

HBL16S63D

Enclosure Type

NEMA 4X

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only

Product Family

Non-Fused

Specifications

Handle - Stainless Steel

Style

Standard Duty

Type

Disconnect Switches

UPC

783585202778

Dimensions

Dimensions

8 in x 6.96 in x 8 in

Display Size

Standard Sized Product

Height

8 in

Length

8 in

Weight

7.4 lb

Width

6.96 in

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Dielectric Strength

2,200V AC minimum for 1 minute

Phase

Three Phase

Wattage

36000 W

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

Industry Standard(s)

  • CSA-C22.2 No.14 Industrial Control File LR-46186
  • UL 508, Industrial Control File #E70402

Force Related

Load Capacity

Inductive

Operational

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only

Logistics

Carton Quantity

1