HUBBELL WIRING DEVICE-KELLEMS
Image of MSM2SGGFP Switched PSDA, 2-Gang, Ground Fault with Pass Thru

Switched PSDA, 2-Gang, Ground Fault with Pass Thru

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MSM2SGGFP

Switched PSDA, 2-Gang, Ground Fault with Pass Thru

  • Switched PSDA
  • 2-Gang
  • Ground Fault with Pass Thru

Spec Grade with Pass-Through

General

Catalog Number

MSM2SGGFP

Color

Gray

Enclosure Type

NEMA 1

EU RoHS Indicator

No

Item Type

Power System Distribution Assemblies

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585521886

Dimensions

Cubic Capacity

93.324 cu.in

Depth

2.1 in

Height

10.1 in

Width

4.4 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

No