HUBBELL WIRING DEVICE-KELLEMS
Image of MSL2SGGF0 Switched PSDA, 2-Gang, Ground Fault

Switched PSDA, 2-Gang, Ground Fault

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MSL2SGGF0

Switched PSDA, 2-Gang, Ground Fault

  • Switched PSDA
  • 2-Gang
  • Ground Fault

Spec Grade

General

Application

Local Switched, 2) 20A 125V Spec Grade GFCI Duplex

Catalog Number

MSL2SGGF0

Color

Gray

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585521787

Dimensions

Cubic Capacity

93.324 cu.in

Depth

2.1

Height

10.1 in

Width

4.4 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

No