HUBBELL WIRING DEVICE-KELLEMS
Image of MSM3SGGFP Switched PSDA, 3-Gang, Ground Fault with Pass Thru

Switched PSDA, 3-Gang, Ground Fault with Pass Thru

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MSM3SGGFP

Switched PSDA, 3-Gang, Ground Fault with Pass Thru

  • Switched PSDA
  • 3-Gang
  • Ground Fault with Pass Thru

Spec Grade with Pass-Through

General

Application

Master Switched, 3) 20A 125V Spec Grade Duplex

Catalog Number

MSM3SGGFP

Color

Gray

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585521909

Dimensions

Cubic Capacity

328.848 cu.in

Depth

5.1

Height

12.4 in

Width

5.2 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

No