HUBBELL WIRING DEVICE-KELLEMS
Image of MSL4SGGFP Switched PSDA, 4-Gang, Ground Fault with Pass Thru

Switched PSDA, 4-Gang, Ground Fault with Pass Thru

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MSL4SGGFP

Switched PSDA, 4-Gang, Ground Fault with Pass Thru

  • Switched PSDA
  • 4-Gang
  • Ground Fault with Pass Thru

Spec Grade with Pass-Through

General

Application

Local Switched, 4) 20A 125V Spec Grade GFCI Duplex

Catalog Number

MSL4SGGFP

Color

Gray

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585521725

Dimensions

Cubic Capacity

113.652 cu.in

Depth

2.1

Height

12.3 in

Width

4.4 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

No