HUBBELL WIRING DEVICE-KELLEMS
Image of MSL5SGGF0 Switched PSDA, 5-Gang, Ground Fault
Discontinued

Switched PSDA, 5-Gang, Ground Fault

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MSL5SGGF0

Switched PSDA, 5-Gang, Ground Fault

  • Switched PSDA
  • 5-Gang
  • Ground Fault

Spec Grade

General

Application

Local Switched, 5) 20A 125V Spec Grade GFCI Duplex

Catalog Number

MSL5SGGF0

Color

Gray

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585521848

Dimensions

Depth

4.7

Width

7.9 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

No