HUBBELL WIRING DEVICE-KELLEMS
Image of WLAS120W Switches and Lighting Control, DecoratorSwitch, Wireless, Single Pole, 120V AC, White
Image of WLAS120W Switches and Lighting Control, DecoratorSwitch, Wireless, Single Pole, 120V AC, White

Switches and Lighting Control, DecoratorSwitch, Wireless, Single Pole, 120V AC, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WLAS120W

Switches and Lighting Control, DecoratorSwitch, Wireless, Single Pole, 120V AC, White

  • Wall Switches - for 120V AC Only

Product details

General

Catalog Number

WLAS120W

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

Passive Infrared

Style

Accessories

Type

Wireless - Ceiling Mount

UPC

783585256009

Electrical Ratings

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC

Logistics

Carton Quantity

24