HUBBELL WIRING DEVICE-KELLEMS
Switches and Lighting Control, DimmingSwitch, Low Voltage, Latching, 0-10V DC, White
Image of DSL010W Switches and Lighting Control, DimmingSwitch, Low Voltage, Latching, 0-10V DC, White

Switches and Lighting Control, DimmingSwitch, Low Voltage, Latching, 0-10V DC, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DSL010W

Switches and Lighting Control, DimmingSwitch, Low Voltage, Latching, 0-10V DC, White

  • 3-button switch
  • Auto ON/Auto OFF operation
  • Pilot Light
  • Single Gang Design

General

Catalog Number

DSL010W

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

  • Dual
  • Ultrasonic
  • Passive Infrared

Style

Low Voltage Dimming Switches

Type

Accessories

UPC

783585565033

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10 EA