HUBBELL WIRING DEVICE-KELLEMS
Image of HMHB2LVPCW Switches and Lighting Control, Fluorescent High Bay Photocell Sensor, PIR, 1 Relay, Universal, Low Temp, 120-347 VAC, Water Tight
Image of HMHB2LVPCW Switches and Lighting Control, Fluorescent High Bay Photocell Sensor, PIR, 1 Relay, Universal, Low Temp, 120-347 VAC, Water Tight
Image of HMHB2LVPCW Switches and Lighting Control, Fluorescent High Bay Photocell Sensor, PIR, 1 Relay, Universal, Low Temp, 120-347 VAC, Water Tight
Image of HMHB2LVPCW Switches and Lighting Control, Fluorescent High Bay Photocell Sensor, PIR, 1 Relay, Universal, Low Temp, 120-347 VAC, Water Tight
+1
Image of HMHB2LVPCW Switches and Lighting Control, Fluorescent High Bay Photocell Sensor, PIR, 1 Relay, Universal, Low Temp, 120-347 VAC, Water Tight
Discontinued

Switches and Lighting Control, Fluorescent High Bay Photocell Sensor, PIR, 1 Relay, Universal, Low Temp, 120-347 VAC, Water Tight

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HMHB2LVPCW

Switches and Lighting Control, Fluorescent High Bay Photocell Sensor, PIR, 1 Relay, Universal, Low Temp, 120-347 VAC, Water Tight

  • Digital passive infrared sensor. Low profile design, no minimum load
  • Two (2) Built-in photocell for daylight harvesting
  • 24V DC high bay sensor
  • Supports mounting heights up to 45 ft for high bay configurations and between 8-16 ft for low bay configurations

Product details

General

Catalog Number

HMHB2LVPCW

Color

White

EU RoHS Indicator

No

Operating Temperature

-40°F to 149°F (-40°C to 65°C)

Performance

  • Electrical - Lighting Load Capacity - Determined by a control unit. 24VDC unit.
  • Environment - IP65 Suitability
  • Environment - Operating temperature - -40°F to 149°F (-40°C to 65°C)
  • Environment - Relative humidity - 0% to 95%
  • Motor load - Determined by a control unit
  • Timer time-outs - Primary - 8-second test mode 4, 8, 16 and 30 minutes.
  • Timer time-outs - Secondary - Disabled, 30, 60 and 90 minutes. Available on dual relay versions only.
  • User Interface - 12-pin DIP switch

Photocell

Yes

Series

High/Low Bay PIR

Specifications

  • Casing - High-impact injection-molded thermoplastic
  • Mounting - Mounts directly to the end of a fixture
  • Size - 4.0" Diameter x 1.5" height
  • Weight - 7 oz.

Style

Sensors

Type

Sensors

UPC

783585256030

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Certifications And Compliance

Industry Standard(s)

  • CEC Title 24 Certified
  • cULus Listed
  • Meets ASHRAE 90.1

Nema Rating

NEMA 3R

Logistics

Carton Quantity

12