

Brand: Hubbell Wiring Device-Kellems
Catalog ID: ATU1000CL
Ultrasonic (US) technology senses occupancy by bouncing sound waves (32 kHz - 45 kHz) off of objects and detecting a frequency shift between the emitted and reflected sound waves. Movement by a person or object within a space causes a shift in frequency, which the sensor interprets as occupancy. While US occupancy sensors have a limited range, they are excellent at detecting even minor motion such as typing and filing, and they do not require an unobstructed line-of sight. This makes US technology sensors ideal for an application like an office with cubicles or a restroom with stalls.
Application
Compatible with most LED and CFL
Catalog Number
ATU1000CL
Color
White
Indicator(s) Type
Ultrasonic= Green LED
Item Type
Line voltage Ceiling Sensors
Material
ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Mounting Type
Ceiling Mount
Operating Temperature
32°F to 104°F (0°C to 40°C) with rate of change not exceeding 20°F(11°C) per hour
Performance
Series
Ultrasonic
Specifications
Style
Ceiling Mount
Type
Sensors
UPC
783585256917
Diameter
4.5 in
Height
3.4 in
Mounting Height
8-12 ft
Weight
0.5 lb
Amperage Rating
20 A
Current / Amperage Rating
20 A
Current Rating
20 A
Frequency Rating
50/60 Hz
Sensitivity
Adaptive 0 to 100%
Supply Voltage
120-277V AC, 50/60Hz Single Phas
Voltage Rating
120/277 VAC
Voltage Rating Description
120/277V AC
Industry Standard(s)
Humidity
0% to 95% non-condensing relative humidity
Indicator(s) Type
Ultrasonic= Green LED
Operating Temperature
32°F to 104°F (0°C to 40°C) with rate of change not exceeding 20°F(11°C) per hour
Performance
Storage Temperature Range
-20°F to 150°F (-29°C to 65°C)