HUBBELL WIRING DEVICE-KELLEMS
Image of HMHB219 Switches and Lighting Control, High BaySensor, One Relay, 120-347V AC
Image of HMHB219 Switches and Lighting Control, High BaySensor, One Relay, 120-347V AC
Image of HMHB219 Switches and Lighting Control, High BaySensor, One Relay, 120-347V AC
Discontinued

Switches and Lighting Control, High BaySensor, One Relay, 120-347V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HMHB219

Switches and Lighting Control, High BaySensor, One Relay, 120-347V AC

  • High BaySensor
  • One Relay
  • 120-347V AC

Product details

General

Catalog Number

HMHB219

Color

White

EU RoHS Indicator

Contact Manufacturer

Style

Non-Dimming

Type

Sensors

UPC

783585424866

Electrical Ratings

Voltage Rating

120-347 VAC

Voltage Rating Description

120/347V AC

Logistics

Carton Quantity

10