HUBBELL WIRING DEVICE-KELLEMS
Image of HBL7832DX Switches and Lighting Control, Motor Disconnect, 2-Pole, 30A 600V, Back Wired
Image of HBL7832DX Switches and Lighting Control, Motor Disconnect, 2-Pole, 30A 600V, Back Wired

Switches and Lighting Control, Motor Disconnect, 2-Pole, 30A 600V, Back Wired

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7832DX

Switches and Lighting Control, Motor Disconnect, 2-Pole, 30A 600V, Back Wired

  • 30A
  • double pole
  • single throw
  • AC manual motor controller
  • 50 piece bulk pack.

Product details

General

Catalog Number

HBL7832DX

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

15

Item Type

Standard Toggle

Load Capacity

Inductive

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2 Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

Standard Toggle

Type

Back & Side Wire

UPC

783585202839

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Back and Side Wired

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

600 VAC

Voltage Rating Description

600 VAC

Wattage

18000

Logistics

Carton Quantity

50