HUBBELL WIRING DEVICE-KELLEMS
Image of HBL7842D Switches and Lighting Control, Motor Disconnect, 2-Pole, 40A 600V, Back and Side Wired, Short Toggle
Image of HBL7842D Switches and Lighting Control, Motor Disconnect, 2-Pole, 40A 600V, Back and Side Wired, Short Toggle
play

Switches and Lighting Control, Motor Disconnect, 2-Pole, 40A 600V, Back and Side Wired, Short Toggle

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7842D

Switches and Lighting Control, Motor Disconnect, 2-Pole, 40A 600V, Back and Side Wired, Short Toggle

Standard Product

Product details

General

Catalog Number

HBL7842D

Color

Construction

Fabricated

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

15

Item Type

Open Switch

Load Capacity

Inductive

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2 Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only

Series

Standard Toggle

Specifications

  • Handle - Black Nylon
  • ToggleType - Standard
  • Wire - Back/Side

Type

Side Wire

UPC

783585202846

Dimensions

Display Size

Standard Sized Product

Weight

0.45 lb

Electrical Ratings

Amperage Rating

40 A

Connectivity

Side Wired

Current / Amperage Rating

40 A

Current Rating

40 A

Dielectric Strength

2,200V AC minimum for 1 minute

Phase

Single Phase

Voltage Rating

600 VAC

Voltage Rating Description

600 VAC

Wattage

24000

Certifications And Compliance

Industry Standard(s)

  • CSA-C22.2 No.14 Industrial Control File LR-46186
  • UL 508, Industrial Control File #E70402

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

2640

Media

Videos

play
Circuit-Lock® Rounded Sloped Top Motor Disconnects