MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of AHP1600WRP Switches and Lighting Control, Occupancy Sensor, Hazardous Location, Passive Infrared, Wall Mount, 1600 Square Feet, With Photocell and Relay
Image of AHP1600WRP Switches and Lighting Control, Occupancy Sensor, Hazardous Location, Passive Infrared, Wall Mount, 1600 Square Feet, With Photocell and Relay
Image of AHP1600WRP Switches and Lighting Control, Occupancy Sensor, Hazardous Location, Passive Infrared, Wall Mount, 1600 Square Feet, With Photocell and Relay
Image of AHP1600WRP Switches and Lighting Control, Occupancy Sensor, Hazardous Location, Passive Infrared, Wall Mount, 1600 Square Feet, With Photocell and Relay
+1
Image of AHP1600WRP Switches and Lighting Control, Occupancy Sensor, Hazardous Location, Passive Infrared, Wall Mount, 1600 Square Feet, With Photocell and Relay

Switches and Lighting Control, Occupancy Sensor, Hazardous Location, Passive Infrared, Wall Mount, 1600 Square Feet, With Photocell and Relay

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AHP1600WRP

Switches and Lighting Control, Occupancy Sensor, Hazardous Location, Passive Infrared, Wall Mount, 1600 Square Feet, With Photocell and Relay

MAXX™ Harsh Environment Sensing Devices are designed to withstand these harsh environments manufactured with cold and heat resistant components. These sensors tolerate extremes of weather and applications. MAXX™ products provide users with methods to reduce energy usage in harsh environments where other commercial grade products can’t.

  • IP66, NEMA 4X, and outdoor use rated
  • Rated for -40°F to 149°F operating temperatures
  • Rugged Valox enclosure with stainless steel hardware
  • Integrated lens protection
  • Advanced digital PIR sensing
  • Auto-adjusting adaptive technology eliminates the need for manual adjustments
  • Photocell can make sure lights stay off durring the day
  • Isolated relay provides signalling to HVAC and ventalation systems

Product details

General

Application

Catalog Number

AHP1600WRP

Color

Gray

EU RoHS Indicator

No

Indicator(s) Type

PIR= Red LED

Performance

  • Controls - Ambient Light - 1 to 1000 foot candles
  • Controls - PIR Sensitivity - Adaptive 0 to 100%
  • Controls - Time Delay - Test (8 seconds), adaptive 8 to 40 minutes
  • Electrical - Isolated Relay - Normally open and normally closed terminals available
  • Electrical - Power Requirements - 24V DC nominal, 33mA from Hubbell CU series control unit
  • Environmental - Operating Temperature - -40°F to 149°F (-40°C to 65°C) with rate of change not exceeding 20°F (11°C) per hour

Photocell

Yes

Series

Wall Mount

Specifications

  • Color - Gray
  • Dimensions - 6"H x 2"W x 1.5"D
  • Housing - Flame retardant UL 94 V-0 Valox®
  • Lens - Polyethylene
  • Mounting - Ceiling, pendant, or wall mount to enclosures suitable for application
  • Mounting Height - 8-10 ft.
  • Protection - NEMA 4X, IP66, outdoor use rated
  • Sensing Indicator - Red LED behind lens

Type

Sensors

UPC

783585256122

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Pallet Quantity

350