HUBBELL WIRING DEVICE-KELLEMS
Switches and Lighting Control, Occupancy Sensor, Hub Cover, 1/2" X 1", Includes Mounting Screws and Gasket
Image of HAP2 Switches and Lighting Control, Occupancy Sensor, Hub Cover, 1/2" X 1", Includes Mounting Screws and Gasket
Image of HAP2 Switches and Lighting Control, Occupancy Sensor, Hub Cover, 1/2" X 1", Includes Mounting Screws and Gasket
Image of HAP2 Switches and Lighting Control, Occupancy Sensor, Hub Cover, 1/2" X 1", Includes Mounting Screws and Gasket
Discontinued

Switches and Lighting Control, Occupancy Sensor, Hub Cover, 1/2" X 1", Includes Mounting Screws and Gasket

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HAP2

Switches and Lighting Control, Occupancy Sensor, Hub Cover, 1/2" X 1", Includes Mounting Screws and Gasket

MAXX™ Harsh Environment Sensing Devices are designed to withstand these harsh environments manufactured with cold and heat resistant components. These sensors tolerate extremes of weather and applications. MAXX™ products provide users with methods to reduce energy usage in harsh environments where other commercial grade products can’t.

  • Hub Cover
  • 1/2" X 1"
  • Includes Mounting Screws and Gasket

General

Catalog Number

HAP2

Color

Gray

Operating Temperature

-40°F to 149°F (-40°C to 65°C)

Series

Wall Mount

Type

Accessories

UPC

783585256146

Dimensions

Weight

0.28 lb

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Certifications And Compliance

Nema Rating

NEMA 4X

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

-40°F to 149°F (-40°C to 65°C)

Logistics

Carton Quantity

5