HUBBELL WIRING DEVICE-KELLEMS
Switches and Lighting Control, OccupancySensors, Wireless Control Unit, 1 Relay, 20A 120/277V AC
Image of WLC301 Switches and Lighting Control, OccupancySensors, Wireless Control Unit, 1 Relay, 20A 120/277V AC
Image of WLC301 Switches and Lighting Control, OccupancySensors, Wireless Control Unit, 1 Relay, 20A 120/277V AC
Image of WLC301 Switches and Lighting Control, OccupancySensors, Wireless Control Unit, 1 Relay, 20A 120/277V AC
Image of WLC301 Switches and Lighting Control, OccupancySensors, Wireless Control Unit, 1 Relay, 20A 120/277V AC

Switches and Lighting Control, OccupancySensors, Wireless Control Unit, 1 Relay, 20A 120/277V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WLC301

Switches and Lighting Control, OccupancySensors, Wireless Control Unit, 1 Relay, 20A 120/277V AC

  • One circuit 20 amp relay to switch circuit for multiple load controls
  • Receives input from up to 10 wireless transmitters
  • Fail to "ON" if paired transmitter goes missing

General

Catalog Number

WLC301

Color

Black

Product Family

Receiver

Style

Wireless

UPC

783585256177

Dimensions

Weight

0.5 lb

Electrical Ratings

Voltage Rating

100-277 VAC

Voltage Rating Description

100-277V AC

Logistics

Carton Quantity

10