HUBBELL WIRING DEVICE-KELLEMS
Image of RFSQ2FDK Switches and Lighting Control, Residential Grade, Motor Speed Control, Pre-Set Rotary Type, Single Pole, 15A 120V AC, Ivory/White
Discontinued

Switches and Lighting Control, Residential Grade, Motor Speed Control, Pre-Set Rotary Type, Single Pole, 15A 120V AC, Ivory/White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RFSQ2FDK

Residential Grade, Motor Speed Control, Pre-Set Rotary Type, Single-Pole, 15A 120V AC

  • Residential Grade
  • Motor Speed Control
  • Pre-Set Rotary Type
  • Single Pole

General

Catalog Number

RFSQ2FDK

Color

EU RoHS Indicator

No

Specifications

  • Product Type - Fan Speed Controls
  • Termination - Single Pole

UPC

883778117084

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

6